IESNA:LM-63-2002
[TEST]P953496
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-740-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34377
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4033.5 5050.3 5969.5 6681.1 7261.3 7589.6 7744 7799 8077.6 8673.9
9658.7 10902.7 12127.1 13104.9 13960.2 14741 15234.3 15360.3 15056.8 14288.5
12737.5 10056.2 8301.2 6952.6 5506.3 3873.8 2546.4 1785.2 1393 1203.1
1091.3 917.4 777.2 269.7 131.3 21.3 0
4033.5 5085.8 6013.9 6737.9 7270.2 7630.4 7815 7866.5 8097.1 8634.8
9545.2 10764.3 11965.6 12977.1 13841.3 14622.1 15207.7 15418.8 15225.4 14574.2
13278.8 10801.5 8636.6 7252.5 5824 4223.4 2777.1 1873.9 1437.4 1245.7
1102 931.6 784.3 333.6 140.2 26.6 0
4033.5 5041.4 5951.7 6682.9 7252.5 7665.9 7894.9 7992.5 8173.5 8656.1
9431.6 10514 11667.5 12684.3 13505.9 14162.5 14778.2 15078.1 15001.8 14481.9
13440.2 11738.5 9357.1 7696.1 6278.3 4727.3 3156.9 2097.5 1550.9 1288.3
1137.5 990.2 848.2 647.7 330.1 39 0
4033.5 5041.4 5925.1 6654.5 7263.1 7729.8 8042.1 8205.4 8375.7 8748.4
9325.1 10164.5 11161.7 12118.2 12888.4 13520.1 14050.7 14480.1 14595.4 14425.1
13798.7 12636.4 11003.8 9071.4 7252.5 5635.9 3941.2 2523.4 1721.3 1309.6
1130.4 981.3 837.6 667.2 468.5 182.8 0
4033.5 4892.4 5749.5 6498.3 7140.7 7708.5 8161 8460.9 8652.6 8947.1
9426.3 10042 10838.8 11649.7 12379.1 13007.3 13518.3 13972.6 14295.6 14382.5
14210.4 13681.6 12655.9 11105 9293.2 7442.3 5545.4 3655.5 2296.2 1540.3
1174.7 1043.4 906.8 692.1 466.7 145.5 0
4033.5 4814.3 5588 6317.3 6991.6 7616.3 8184.1 8633.1 8938.3 9224
9582.4 10097 10693.3 11401.3 12114.7 12824.5 13427.8 13899.8 14256.5 14551.1
14780 14703.7 14382.5 13653.2 12393.3 10760.7 8661.4 6642 4466.5 2757.6
1788.7 1222.6 885.5 535.9 269.7 71 0
4033.5 4665.2 5337.8 6024.5 6691.7 7346.5 7978.3 8540.8 9007.5 9381.9
9761.6 10176.9 10632.9 11200.8 11852 12590.2 13349.7 14082.6 14732.1 15303.5
15823.4 16394.8 16652.1 16811.8 16776.3 16052.3 14670 12467.8 9554 6471.7
3735.4 1939.6 990.2 571.4 278.6 95.8 0
4033.5 4551.7 5091.1 5680.2 6290.7 6867.4 7486.7 8088.3 8666.8 9177.8
9688.9 10162.7 10592.1 11055.3 11541.5 12063.2 12668.3 13353.3 14102.1 14897.1
15764.9 17010.6 18016.7 18630.7 19329.9 19835.6 19901.3 19221.6 17454.2 14593.7
10632.9 6862.1 3497.6 1426.7 509.3 99.4 0
4033.5 4347.6 4727.3 5167.4 5650.1 6161.1 6681.1 7195.7 7705 8228.5
8776.8 9284.3 9836.2 10412.9 11012.7 11614.3 12281.5 13030.3 13859 14797.7
15894.4 17557.1 19207.4 20337.8 21780.5 23478.7 25295.8 26507.8 26248.7 23808.8
18785.1 12178.5 5165.6 1577.6 496.9 102.9 0
4033.5 4312.1 4690.1 5094.7 5550.7 6033.4 6526.7 7018.2 7504.5 7997.8
8484 8988 9520.3 10097 10693.3 11312.6 12001.1 12762.4 13614.1 14584.8
15679.7 17440 19102.7 20327.2 21869.2 23720 25704 26967.4 26727.9 24133.5
18673.3 11419.1 4376 1208.4 390.4 88.7 0
4033.5 4177.2 4372.4 4635.1 4952.7 5298.7 5648.3 6015.6 6395.4 6778.7
7165.5 7564.8 7967.6 8393.5 8851.3 9335.8 9868.1 10471.5 11199 12029.5
13041 14648.7 15867.8 17070.9 18538.4 20304.1 21961.5 22680.2 21929.6 19067.2
14075.5 7834.5 2259 473.8 157.9 35.5 0
4033.5 4077.9 4187.9 4345.8 4564.1 4800.1 5057.4 5321.8 5589.7 5875.4
6154 6422 6698.8 6973.9 7264.9 7571.9 7894.9 8287 8741.3 9330.4
10182.2 11239.8 11960.3 12765.9 13729.5 14780 15496.9 15246.7 13993.9 11644.4
8409.5 4303.2 1403.6 418.8 143.7 33.7 0
4033.5 3989.1 4005.1 4077.9 4196.7 4319.2 4480.7 4640.4 4798.3 4963.3
5107.1 5236.6 5344.9 5444.2 5513.4 5557.8 5602.2 5632.3 5682 5797.4
6074.2 6237.4 6267.6 6327.9 6422 6507.2 6274.7 5538.3 4487.8 3325.5
2260.7 1281.2 642.4 271.5 131.3 46.1 0
4033.5 3802.8 3666.2 3595.2 3588.1 3616.5 3664.4 3717.6 3754.9 3778
3776.2 3731.8 3662.6 3565 3435.5 3277.5 3087.7 2890.7 2709.7 2541.1
2367.2 2212.8 2083.3 1976.8 1884.5 1790.5 1673.4 1515.4 1297.2 1004.4
731.1 537.7 372.6 239.6 136.6 39 0
4033.5 3630.7 3380.5 3270.4 3243.8 3266.9 3316.6 3369.8 3396.4 3389.3
3352.1 3286.4 3190.6 3071.7 2933.3 2791.3 2644 2496.8 2351.2 2191.5
2030.1 1884.5 1778.1 1714.2 1689.3 1692.9 1689.3 1639.7 1517.2 1313.1
999.1 688.5 482.7 317.6 157.9 35.5 0
4033.5 3495.8 3194.1 3075.2 3080.6 3148 3222.5 3270.4 3274 3242.1
3179.9 3091.2 2986.5 2865.9 2738.1 2612.1 2479 2338.8 2195.1 2062
1960.8 1873.9 1815.3 1778.1 1746.1 1708.9 1650.3 1590 1515.4 1396.5
1215.5 954.7 626.4 346 165 35.5 0
4033.5 3366.3 3055.7 2975.9 3025.6 3117.8 3190.6 3226.1 3211.9 3156.9
3071.7 2970.6 2853.4 2738.1 2615.6 2496.8 2415.1 2317.5 2195.1 2097.5
2031.8 1944.9 1808.2 1700 1629 1559.8 1488.8 1417.8 1354 1295.4
1226.2 1114.4 912.1 699.2 409.9 99.4 0
4033.5 3293.5 2983 2938.6 3023.8 3112.5 3185.3 3206.6 3172.8 3085.9
2981.2 2862.3 2734.5 2621 2523.4 2468.4 2402.7 2335.3 2269.6 2124.1
1994.6 1891.6 1788.7 1692.9 1593.5 1506.6 1421.4 1343.3 1261.7 1167.6
1075.4 992 869.5 750.6 525.3 204.1 0
4033.5 3231.4 2936.8 2931.5 3025.6 3110.7 3174.6 3181.7 3130.3 3036.2
2917.3 2786 2668.9 2560.6 2487.9 2425.8 2345.9 2237.7 2141.8 2026.5
1937.8 1838.4 1740.8 1652.1 1577.6 1501.2 1419.6 1336.2 1238.6 1130.4
1011.5 906.8 771.9 583.8 386.8 161.5 0
4033.5 3195.9 2913.8 2929.7 3032.7 3116.1 3172.8 3162.2 3096.5 2984.7
2846.3 2716.8 2606.8 2523.4 2484.3 2390.3 2244.8 2076.2 2008.8 1952
1850.8 1772.7 1705.3 1605.9 1531.4 1472.9 1396.5 1306 1197.8 1078.9
949.4 892.6 768.4 502.2 365.6 223.6 0
4033.5 3188.8 2899.6 2931.5 3034.4 3119.6 3171.1 3156.9 3077 2951
2810.8 2683.1 2574.8 2523.4 2463 2344.1 2131.2 1991 1955.5 1886.3
1797.6 1701.8 1611.3 1542.1 1499.5 1462.2 1393 1307.8 1204.9 1086
960 992 791.4 528.8 402.8 149.1 0
4033.5 3188.8 2897.8 2936.8 3036.2 3121.4 3169.3 3162.2 3084.1 2952.8
2810.8 2681.3 2573.1 2525.1 2457.7 2337 2115.2 1992.8 1964.4 1884.5
1792.3 1687.6 1613 1520.8 1508.3 1462.2 1391.2 1307.8 1212 1084.2
963.6 977.8 679.6 546.6 397.5 143.7 0
